IESNA:LM-63-2002
[TEST]P1505303
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-91)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-BLAK-PS (3500K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21191
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15802.6 15756.9 15724.6 15591.7 15381.6 15099.3 14669.9 14072.1 13359.6 12549.9
11591.6 10499.6 9357 8270 7250.3 6343.5 5582 4926.8 4321.4 4175.3
3657.1 2938 2198.9 1383.5 746.5 504.9 314.7 157.8 66.4 29.1
14.9 14.1 11.6 9.1 6.6 3.3 0
